1.3.3.10 CoreUARTapb_0

The CoreUARTapb_0 block is a serial communication controller with a flexible serial data interface. It is used for UART communication between the device and the host PC. This IP retains the default configuration.