4.8.11.3 SSMFCR – SSM
Flow Control Register
| Name: | SSMFCR |
| Offset: | 0x0FF |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | | | SSMIDSF | SSMIDSO | |
| Access | R | R | R | R | R | R | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – Reserved
bit
This bit is reserved
and read as ‘0’.
Bit 6 – Reserved bit
This bit is reserved and read
as ‘0’.
Bit 5 – Reserved bit
This bit is reserved and read
as ‘0’.
Bit 4 – Reserved bit
This bit is reserved and read
as ‘0’.
Bit 3 – Reserved bit
This bit is reserved and read
as ‘0’.
Bit 2 – Reserved bit
This bit is reserved and read
as ‘0’.
Bit 1 – SSMIDSF Sequencer State Machine ID Check Fail
By writing a
‘1’ to this bit, the software indicates that the ID check
failed. This bit is automatically cleared by the sequencer state machine. It is not
possible to write ‘0’ to it.
Bit 0 – SSMIDSO Sequencer State Machine ID Check OK
By writing a
‘1’ to this bit, the software indicates that the ID check was
successful. This bit is automatically cleared by the sequencer state machine. It is
not possible to write ‘0’ to it.