4.8.11.11 SSMXSR – SSM Extended State Register

Name: SSMXSR
Offset: 0x0EB
Reset: 0x00

Bit 76543210 
 SSMSTB[5:0] 
Access RRRRRRRR 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bits 5:0 – SSMSTB[5:0] Sequencer State Machine State B

This value holds the state of path B of the get telegram state machine. It is sampled when a read access to MSMSTR takes place to have the state values of both paths and the host state at the same time. If any other state machine than the get telegram is running, this value reads as ‘0’. This value is intended mainly for debugging.