4.8.11.10 SSMSTR – SSM State Register

Name: SSMSTR
Offset: 0x0EA
Reset: 0x00

Bit 76543210 
 SSMSTA[5:0] 
Access RRRRRRRR 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bits 5:0 – SSMSTA[5:0] Sequencer State Machine State A

This value holds the state of path A of the get telegram state machine or the state of any other sub-state machine currently running. It is sampled when a read access to MSMSTR takes place to have the state value and the Host state at the same time. This value is intended mainly for debugging.