4.8.11.20 SOTC2B – Start of Telegram Conditions 2 for Path B

This register stores the SOTCB settings that are valid from the wake check OK (WCOB) to start of telegram OK (SOTB). The sequencer state machine copies its content immediately after WCOB detection to the SOTCB register.
Name: SOTC2B
Offset: 0x0F4
Reset: 0x00

Bit 76543210 
 WCOAOERROEBSFIDEBWUPEBMANOEBSYTOEBAMPOEBCAROEB 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – WCOAOE

Bit 6 – RROEB

Bit 5 – SFIDEB

Bit 4 – WUPEB

Bit 3 – MANOEB

Bit 2 – SYTOEB

Bit 1 – AMPOEB

Bit 0 – CAROEB