4.8.11.1 SSMCR – SSM Control Register

Several options can be selected in the control register for how the chip is initialized by the state machines.
Name: SSMCR
Offset: 0x0E2
Reset: 0x00

Bit 76543210 
 SETRPBSETRPASSMTM 
Access R/WR/WRRRRR/WR 
Reset 00000000 

Bit 7 – SETRPB SSM Enable Transparent Path B

If this bit is set, the transparent receive path B output is automatically enabled and disabled by the SSM.

Bit 6 – SETRPA SSM Enable Transparent Path A

If this bit is set, the transparent receive path A output is automatically enabled and disabled by the SSM.

Bit 5 –  Reserved bit

This bit is reserved and read as ‘0’.

Bit 4 –  Reserved bit

This bit is reserved and read as ‘0’.

Bit 3 –  Reserved bit

This bit is reserved and read as ‘0’.

Bit 2 –  Reserved bit

This bit is reserved and read as ‘0’.

Bit 1 – SSMTM SSM Temperature Measurement

This bit configures the Start-up mode for temperature measurement.

Bit 0 –  Reserved bit

This bit is reserved and read as ‘0’.