4.8.11.27 WCOTOA – Wake Check OK Time-out for Path A

This value defines the time before the get telegram state machine stops waiting for a WCO signal on path A. The state machine either stops itself or triggers a restart of path A depending on the DARA configuration in the GTCR register. The wait time is a piece-wise linear approximation of an exponential curve. The delay time in XTO/4 cycles can be calculated by the following formula:
delaycycles=(WCOTOA[3:0]×2÷32)×(2WCOTOA[7:4])(45)
Name: WCOTOA
Offset: 0x0FB
Reset: 0x00

Bit 76543210 
 WCOTOA [7:4]WCOTOA [3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:4 – WCOTOA [7:4] Wake Check OK Time-out for Path A

The following table provides details about the time-out delay example values.

Bits 3:0 – WCOTOA [3:0] Wake Check OK Time-out for Path A

A few example values are given in the following table.
Table 4-47. Time-out Delay Time Examples
WCOTOA[7:0]Delay TimeExample Time at 26 MHz XTO Frequency
0infiniteinfinite
134 cycles5.23 µs
236 cycles5.54 µs
32128 cycles19.69 µs
33136 cycles20.92 µs
64512 cycles78.77 µs
1288192 cycles1.26 ms
192131072 cycles20.16 ms
2552031616 cycles312.56 ms