4.8.11.18 SOTC2A – Start of Telegram Conditions 2 for Path A

This register stores the SOTCA settings that are valid from the wake check OK (WCOA) to start of telegram OK (SOTA). The sequencer state machine copies its content immediately after WCOA detection to the SOTCA register.
Name: SOTC2A
Offset: 0x0F2
Reset: 0x00

Bit 76543210 
 WCOBOERROEASFIDEAWUPEAMANOEASYTOEAAMPOEACAROEA 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – WCOBOE

Bit 6 – RROEA

Bit 5 – SFIDEA

Bit 4 – WUPEA

Bit 3 – MANOEA

Bit 2 – SYTOEA

Bit 1 – AMPOEA

Bit 0 – CAROEA