4.8.11.23 EOTC3A – End of Telegram Conditions 3 for Path A

This register stores the EOTCA settings that are valid from a valid start of telegram detection (SOTA) until the end of the telegram. The sequencer state machine copies its content after a successful SOTA check to the EOTCA register.
Name: EOTC3A
Offset: 0x0F7
Reset: 0x00

Bit 76543210 
 EOTBFERRFEATELREATMOFEAMANFEASYTFEAAMPFEACARFEA 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – EOTBFE

Bit 6 – RRFEA

Bit 5 – TELREA

Bit 4 – TMOFEA

Bit 3 – MANFEA

Bit 2 – SYTFEA

Bit 1 – AMPFEA

Bit 0 – CARFEA