4.8.11.17 SOTC1A – Start of Telegram Conditions 1 for Path A

This register stores the SOTCA settings that are valid from the start of the reception until a wake check OK (WCOA) is detected. The sequencer state machine copies its content at the beginning of the reception to the SOTCA register.
Name: SOTC1A
Offset: 0x0F1
Reset: 0x00

Bit 76543210 
 WCOBOERROEASFIDEAWUPEAMANOEASYTOEAAMPOEACAROEA 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – WCOBOE

Bit 6 – RROEA

Bit 5 – SFIDEA

Bit 4 – WUPEA

Bit 3 – MANOEA

Bit 2 – SYTOEA

Bit 1 – AMPOEA

Bit 0 – CAROEA