4.8.11.14 MSMCR3 – Host State Machine Control Register 3

Name: MSMCR3
Offset: 0x0EE
Reset: 0x00

Bit 76543210 
 MSMSM5[3:0]MSMSM4[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:4 – MSMSM5[3:0] Host State Machine (Sub)State Machine Select 5

This value defines the sixth sub-state machine that must be run by the SSM host state machine.

Bits 3:0 – MSMSM4[3:0] Host State Machine (Sub)State Machine Select 4

This value defines the fifth sub-state machine that must be run by the SSM host state machine.
Note: For more details on configuration, see Sub-state Machine Selection in the MSMCR1 from Related Links.