4.8.11.15 MSMCR4 – Host State Machine Control Register 4

Name: MSMCR4
Offset: 0x0EF
Reset: 0x00

Bit 76543210 
 MSMSM7[3:0]MSMSM6[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:4 – MSMSM7[3:0] Host State Machine (Sub)State Machine Select 7

This value defines the eighth sub-state machine that must be run by the SSM host state machine.

Bits 3:0 – MSMSM6[3:0] Host State Machine (Sub)State Machine Select 6

This value defines the seventh sub-state machine that must be run by the SSM host state machine.
Note: For more details on configuration, see Sub-state Machine Selection in the MSMCR1 from Related Links.