4.8.11.6 SSMSR – SSM Status Register

Name: SSMSR
Offset: 0x0E6
Reset: 0x00

Bit 76543210 
 SSMERRSSMESM[3:0] 
Access R/WRRRRRRR 
Reset 00000000 

Bit 7 – SSMERR SSM Error

This bit is set to ‘1’ if the SSM stops operation with an error condition, such as when a sub-state machine is waiting for a condition and the predefined time is over. The flag can be reset by writing a ‘1’ to this bit.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 5 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 4 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bits 3:0 – SSMESM[3:0] SSM Error State Machine

This value holds the number of the state machine that raised the most recent error. Possible candidates for error are PLL enable, PLL lock and get telegram state machines. See Sub-state Machine Selection in the MSMCR1 from Related Links.