4.8.11.28 WCOTOB – Wake Check OK
Time-out for Path B
This value defines the
time to wait before the get telegram state machine stops waiting for a wake check OK
signal on path B. The state machine either stops itself or triggers a restart of path B
depending on the DARB configuration in the GTCR register.
For calculation of the
value, see WCOTOA from Related Links.
Name:
WCOTOB
Offset:
0x0FC
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
WCOTOB [7:4]
WCOTOB [3:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:4 – WCOTOB [7:4] Wake Check OK
Time-out for Path B
Bits 3:0 – WCOTOB [3:0] Wake Check OK Time-out for Path B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.