4.8.11.8 SSMIMR – SSM Interrupt Mask Register

Name: SSMIMR
Offset: 0x0E8
Reset: 0x00

Bit 76543210 
 SSMIM 
Access RRRRRRRR 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 5 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 4 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 3 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 2 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 1 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 0 – SSMIM Sequencer State Machine Interrupt Mask

If this bit is set to ‘1’ and if global interrupts are enabled, the sequencer state machine issues an interrupt when the SSMIF flag in SSMIFR is set. If SSMIM is ‘0’, no interrupt is requested when the host state machine completes.