4.8.11.24 EOTC1B – End of Telegram Conditions 1 for Path B

This register stores the EOTCB settings that are valid from the start of the reception until a wake check OK (WCOB) is detected. The sequencer state machine copies its content at the beginning of the reception to the EOTCB register.
Name: EOTC1B
Offset: 0x0F8
Reset: 0x00

Bit 76543210 
 EOTAFERRFEBTELREBTMOFEBMANFEBSYTFEBAMPFEBCARFEB 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – EOTAFE

Bit 6 – RRFEB

Bit 5 – TELREB

Bit 4 – TMOFEB

Bit 3 – MANFEB

Bit 2 – SYTFEB

Bit 1 – AMPFEB

Bit 0 – CARFEB