6.2.24 catan Function
Calculates the complex arc tangent function of a double precision complex value.
Include
<complex.h>
Prototype
double complex catan(double complex z);
Argument
z- value for which to return the complex arc tangent
Return Value
Returns the complex arc tangent of z with no bound along the imaginary
axis, in the interval along the real axis, and with branch cuts outside the interval
along the imaginary axis.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <stdio.h>
#include <complex.h>
int main(void)
{
double complex x, y;
x = -2.0 + 0.0*I;
y = catan(x);
printf("The complex arctan of %f + %fi is %f + %fi\n", creal(x), cimag(x), creal(y), cimag(y));
}
Example Output
The complex arctan of -2.000000 + 0.000000i is -1.107149 + 0.000000i