6.2.28 catanhf Function
Calculates the complex arc hyperbolic tangent function of a single precision complex value.
Include
<complex.h>
Prototype
float complex catanhf(float complex z);
Argument
z- value for which to return the complex arc hyperbolic tangent
Return Value
Returns the complex arc hyperbolic tangent of z with no bounds on the
real axis, in the interval along the imaginary axis, and with branch cuts outside the
interval along the real axis.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <stdio.h>
#include <complex.h>
int main(void)
{
float complex x, y;
x = -2.0 + 0.0*I;
y = catanhf(x);
printf("The complex arc hyperbolic tangent of %f + %fi is %f + %fi\n", crealf(x), cimagf(x), crealf(y), cimagf(y));
}
Example Output
The complex arc hyperbolic tangent of -2.000000 + 1.000000i is -0.402359 + 1.338973i