6.2.13 cacoshf Function
Calculates the complex arc hyperbolic cosine function of a single precision complex value.
Include
<complex.h>
Prototype
float complex cacoshf(float complex z);
Argument
z- value for which to return the complex arc hyperbolic cosine
Return Value
Returns the complex arc hyperbolic cosine of z with non-negative values
along the real axis, in the interval along the imaginary axis, and with a branch cut at values less
than 1 along the real axis.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <stdio.h>
#include <complex.h>
int main(void)
{
float complex x, y;
x = -2.0 + 0.0*I;
y = cacoshf(x);
printf("The complex arc hyperbolic cosine of %f + %fi is %f + %fi\n", crealf(x), cimagf(x), crealf(y), cimagf(y));
}
Example Output
The complex arc hyperbolic cosine of -2.000000 + 1.000000i is 1.469352 + 2.634236i