6.2.20 casinl Function
Calculates the complex arc sine function of a long double precision complex value.
Include
<complex.h>
Prototype
long double complex casinl(long double complex z);
Argument
z- value for which to return the complex arc sine
Return Value
Returns the complex arc sine of z with no bound along the imaginary
axis, in the interval along the real axis, and with branch cuts outside the interval
along the real axis.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <stdio.h>
#include <complex.h>
int main(void)
{
long double complex x, y;
x = -2.0 + 0.0*I;
y = casinl(x);
printf("The complex arcsine of %Lf + %Lfi is %Lf + %Lfi\n", creall(x), cimagl(x), creall(y), cimagl(y));
}
Example Output
The complex arcsin of -2.000000 + 0.000000i is -1.570796 + 1.316958i