6.2.70 ctanhf Function
Calculates the complex hyperbolic tangent function of a single precision complex value.
Attention: This function is implemented only by MPLAB XC32 C
compilers.
Include
<complex.h>
Prototype
float complex ctanhf(float complex z);
Argument
z- value for which to return the complex hyperbolic tangent
Return Value
Returns the complex hyperbolic tangent of z.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <stdio.h>
#include <complex.h>
int main(void)
{
float complex x, y;
x = -2.0 + 1.0*I;
y = ctanhf(x);
printf("The complex hyperbolic tangent of %f + %fi is %f + %fi\n", crealf(x), cimagf(x), crealf(y), cimagf(y));
}
Example Output
The complex hyperbolic tangent of -2.000000 + 1.000000i is -1.014794 + 0.033813i