6.2.9 cacos Function
Calculates the complex arc cosine function of a double precision complex value.
Include
<complex.h>
Prototype
double complex cacos(double complex z);
Argument
z- value for which to return the complex arc cosine
Return Value
Returns the complex arc cosine of z with no bound along the imaginary
axis, in the interval along the real axis, and with branch cuts outside the interval
along the real axis.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <stdio.h>
#include <complex.h>
int main(void)
{
double complex x, y;
x = -2.0 + 0.0*I;
y = cacos(x);
printf("The complex arccosine of %f + %fi is %f + %fi\n", creal(x), cimag(x), creal(y), cimag(y));
}
Example Output
The complex arccosine of -2.000000 + 0.000000i is 3.141593 + -1.316958i