6.2.63 csqrt Function
Calculates the complex square root of a double precision complex value.
Include
<complex.h>
Prototype
double complex csqrt(double complex z);
Argument
z- value for which to return the complex square root
Return Value
Returns the complex square root of z, in the right half plane, including
the imaginary axis, and with a branch cut along the negative real axis.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <stdio.h>
#include <complex.h>
int main(void)
{
double complex x, y;
x = -2.0 + 1.0*I;
y = csqrt(x);
printf("The complex square root of %f + %fi is %f + %fi\n", creal(x), cimag(x), creal(y), cimag(y));
}
Example Output
The complex square root of -2.000000 + 1.000000i is 0.343561 + 1.455347i