6.2.49 cpowf Function
Calculates the complex power function xy for single precision
complex values.
Include
<complex.h>
Prototype
float complex cpowf(float complex x, float complex y);
Arguments
x- the base value
y- the exponent, or power, value
Return Value
Returns the complex power function xy, with a branch cut for
the base value (x) along the negative real axis.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <stdio.h>
#include <complex.h>
int main(void)
{
float complex x, y, z;
x = -2.0 + 1.0*I;
y = 0.2 - 1.3*I;
z = cpowf(x, y);
printf("The complex value %f + %fi raised to the value %f + %fi is %f + %fi\n", crealf(x), cimagf(x), crealf(y), cimagf(y), crealf(z), cimagf(z));
}
Example Output
The complex value -2.000000 + 1.000000i raised to the value 0.200000 + -1.300000i is 33.309896 + -18.656049i