6.2.43 clogf Function
Calculates the complex base- logarithm of a single precision complex value.
Include
<complex.h>
Prototype
float complex clogf(float complex z);
Argument
z- value for which to return the complex base- logarithm
Return Value
Returns the complex base- (natural) logarithm of z, with no bound
along the real axis, in the interval along the imaginary axis, with a branch cut along the
negative real axis.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <stdio.h>
#include <complex.h>
int main(void)
{
float complex x, y;
x = -2.0 + 1.0*I;
y = clogf(x);
printf("The complex base-e logarithm of %f + %fi is %f + %fi\n", crealf(x), cimagf(x), crealf(y), cimagf(y));
}
Example Output
The complex base-e logarithm of -2.000000 + 1.000000i is 0.804719 + 2.677945i