6.2.54 creal Function
Calculates the real part of a double precision complex value.
Attention: This function is implemented only by MPLAB XC32 C
compilers.
Include
<complex.h>
Prototype
double complex creal(double complex z);
Argument
z- value for which to return the real part
Return Value
Returns the real part of the double precision complex value z.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <stdio.h>
#include <complex.h>
int main(void)
{
double complex x;
x = -2.0 + 1.0*I;
printf("The real part of %f + %fi is %f\n", creal(x), cimag(x), creal(x));
}
Example Output
The real part of -2.000000 + 1.000000i is -2.000000