3.3.21.7 tmcSup_Parameters_s Struct
C
typedef struct
{
tmcMot_PMSM_s * pMotorParameters; /* Pointer to the motor parameters structure */
float32_t alignmentTime; /* Alignment time */
float32_t alignmentCurrent; /* Alignment current */
float32_t openLoopCurrent; /* Open loop current */
float32_t openLoopRampTime; /* Open loop ramp time */
float32_t openLoopStabTime; /* Open loop stabilization time */
float32_t openLoopTransSpeed; /* Open loop transition speed */
float32_t dt; /* Time step */
void * pStatePointer; /* Pointer to state information */
} tmcSup_Parameters_s;
Summary
Structure defines the parameters for open loop start-up module.
Description
This structure holds the parameters for the open loop start-up module.
Remarks
None.