3.3.21.1 mcSupI_OpenLoopStartupInit
C
/* Initialize open loop start-up module */ void mcSupI_OpenLoopStartupInit( tmcSup_Parameters_s * const pParameters )
Summary
Initializes the open loop start-up module.
Description
This function initializes the parameters and state variables for the open-loop start-up sequence in a motor control application. It achieves by configuring the required parameters, linking the state structure to the module, and preparing the module for the open-loop start-up process.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the open loop start-up module parameter structure. |
Returns
None
Example
// Define the open loop start-up module data structure
tmcSup_Parameters_s supParameters;
/** Initialize parameters */
mcSupI_OpenLoopStartupInit(&supParameters);
Remarks
Note: Ensure that the
pParameters structure
is properly updated with valid values before calling this function