3.3.21.8 tmcSup_State_e Enum
C
typedef enum
{
startupState_Align, /* Start-up sequence is in initial field alignment state. */
startupState_Ramp, /* Start-up sequence is in open loop ramp state. */
startupState_Stabilize /* The FOC module is in the stabilization state. */
}tmcSup_State_e;
Summary
Defines the enum for motor control start-up state.
Description
This enumeration defines the possible states of the motor control start-up sequence.
Remarks
None.