3.3.21.4 mcSupI_OpenLoopStartupDisable
C
/* Disable open loop start-up module */ void mcSupI_OpenLoopStartupDisable( tmcSup_Parameters_s * const pParameters )
Summary
Disables the open loop start-up module.
Description
This function disables the open loop start-up module by linking the state variables and resetting the module if necessary. It checks the module initialization state, resets the module if it is initialized, and then disable the control module using state variables and clear the enable flag.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the open loop start-up module parameter structure. |
Returns
None
Example
// Define the open loop start-up module data structure
tmcSup_Parameters_s supParameters;
/** Disable open loop start-up module */
mcSupI_OpenLoopStartupDisable( &supParameters);
Remarks
None.