3.3.21.6 tmcSup_State_s Struct
C
/* Structure defining the state parameters for open loop start-up: Floating point version */
typedef struct
{
bool enable; /* Flag indicating open loop start-up module enable status */
bool initDone; /* Flag indicating open loop start-up module initialization status */
tmcSup_State_e StartupState; /* Current state of the start-up sequence */
uint8_t oneTimeAlignDone; /* Flag indicating whether the one-time alignment is done */
float32_t alignmentCurrent; /* Alignement current */
float32_t openLoopCurrent; /* open loop current */
float32_t currentRampRate; /* Rate at which the current is ramped up during the start-up sequence*/
float32_t speedRampRate; /* Rate at which the speed is ramped up during the start-up sequence*/
float32_t speedToAngle; /* Conversion factor for speed to angle */
float32_t openLoopSpeed; /* Current speed during the open-loop start-up sequence */
float32_t openLoopAngle; /* Current angle during the open-loop start-up sequence */
float32_t openLoopFinalSpeed; /* Target final speed to be achieved during the open-loop ramp phase */
uint32_t alignmentTimeLoopCount; /* Target final speed to be achieved during the open-loop ramp phase */
uint32_t halfAlignmentTimeLoopCount; /* Number of loop counts for half of the alignment phase */
uint32_t openLoopRampTimeLoopCount; /* Number of loop counts for the ramp phasee */
uint32_t openLoopStabTimeLoopCount; /* Number of loop counts for the open-loop stabilization phase */
uint32_t zCounter; /* A counter used during the start-up sequence to track progress */
}tmcSup_State_s;
/* Structure defining the state parameters for open loop start-up: Fixed point version */
typedef struct
{
bool enable; /* Flag indicating open loop start-up module enable status */
bool initDone; /* Flag indicating open loop start-up module initialization status */
tmcSup_State_e StartupState; /* Current state of the start-up sequence. */
int16_t alignmentCurrent; /* Alignement current */
int16_t openLoopCurrent; /* open loop current */
int16_t currentRampRate; /* Value for current ramp rate */
int16_t speedRampRate; /* Value for speed ramp rate */
int16_t speedToAngle; /* Value for speed to angle conversion */
int16_t openLoopSpeed; /* Current speed during the open-loop start-up sequence */
int16_t openLoopFinalSpeed; /* Target final speed to be achieved during the open-loop ramp phase */
uint32_t alignmentTimeLoopCount; /* Target final speed to be achieved during the open-loop ramp phase */
uint32_t halfAlignmentTimeLoopCount; /* Number of loop counts for half of the alignment phase */
uint32_t openLoopRampTimeLoopCount; /* Number of loop counts for the ramp phase */
uint32_t openLoopStabTimeLoopCount; /* Number of loop counts for the open-loop stabilization phase */
uint32_t zCounter; /* A counter used during the start-up sequence to track progress */
} tmcSup_State_s;
Summary
Open loop start-up module structure.
Description
This structure holds the state and parameters for the open loop start-up module. It includes control flags, state variables, and various control parameters.
Remarks
Refer the generated header file for the exact typedef signature.