16.2.6 COMM_BLK Initialization
The COMM_BLK peripheral can be initialized by configuring the COMM_BLK Control Register and Table 21-25 system register. The initialization sequence is as follows:
- Release the COMM_BLK from reset by using Table 21-25 system registry (see Resets for further details).
- Enable COMM_BLK by writing 1 to the ENABLE bit of Control Register.
- Disable the loopback by writing '0' to the LOOPBACK bit in the Control Register.