16.2.4 Resets
The COMM_BLK resets to zero on power-up and is held in reset until it is enabled. There is an option to reset the COMM_BLK by writing to the system register.
Specifically, this system register is Software Reset Control Register in the System Register Block. The COMBLK_SOFTRESET control bit is encoded in bit location 15 as follows:
- 0: COMM_BLK reset released
- 1: COMM_BLK held in reset (reset value)
At Power-Up, the Reset signal is asserted to 1. This keeps the COMM_BLK peripheral in a reset state. If this bit is set to 0, the COMM_BLK peripheral is allowed to become active.