17.4.5 Prescaler
This register should only be written when the RTC is stopped— when the control register bit 0 reads as a '0'.
| Bit Number | Name | R/W | Reset Value | Description |
|---|---|---|---|---|
| [25:0] | Prescaler | R/W | 0 | The value by which the incoming clock is divided is set in the Prescaler. It should be set so as to achieve 1 Hz from the incoming RTC clock. Value: Clock Frequency – 1 Value must be greater than 1. |