17.4.2 Register Bit Allocation
Depending on the CLOCK_MODE setting, the bit mapping is given in the following table.
| Clock Mode | Date Time Alarm Compare Register | Bits | Description |
|---|---|---|---|
| 0 | Lower | [31:0] | Binary Count[31:0] |
| Upper | [10:0] | Binary Count[42:32] | |
| 1 | Lower | [7:0] | Seconds |
| [15:8] | Minutes | ||
| [23:16] | Hours | ||
| [31:24] | Day | ||
| Upper | [7:0] | Month | |
| [15:8] | Year | ||
| [23:16] | Weekday | ||
| [29:24] | Week |
The following table shows the Register Map for RTC.
| Register Name | Address Offset | R/W | Reset Value | Description |
|---|---|---|---|---|
| Table 17-7 | 0x00 | R/W | 0 | The control register is an 11-bit register that defines the operations of the RTC. |
| Table 17-8 | 0x04 | R/W | 0 | This register should only be written when the RTC is stopped—when the control register bit 0 reads as a '0'. |
| Table 17-9 | 0x08 | R/W | 0 | The value of the prescaler can be written here. This register should only be written when the RTC is stopped—when the control register bit 0 reads as a '0'. |
| Table 17-10 | 0x0C-0x18 | R/W | 0 | Sets and reads the alarm time. |
| Table 17-11 | 0x20 -0x6C | R/W | 0 | Allows the individual bytes of the date and timer to be read; and registers can be written when the RTC is running. |