17.4.4 Mode Register
This register should only be written when the RTC is stopped— when the control register bit 0 reads as a '0’.
| Bit Number | Name | R/W | Reset Value | Description |
|---|---|---|---|---|
| 4 | Wake_reset_ps | R/W | 0 | When a wakeup occurs, resets the Prescaler. |
| 3 | Wake_continue | R/W | 0 | When a wakeup occurs, continues counting; otherwise the counters, including the Prescaler, stop until wake-up is cleared. |
| 2 | Wake_reset | R/W | 0 | When a wake-up occurs, resets the RTC. |
| 1 | Wake_enable | R/W | 0 | Enables the wakeup (interrupt) output. |
| 0 | Clock_mode | R/W | 0 | 0: Binary counter 1: Calendar mode |