2.6.4 Memory Access Instructions
The following table provides memory access instructions:
| Mnemonic | Brief Description | See |
|---|---|---|
| ADR | Generate PC-relative address | ADR |
| CLREX | Clear Exclusive | CLREX |
| LDM{mode} | Load Multiple registers | LDM and STM |
| LDR{type} | Load Register using immediate offset | LDR and STR, Immediate Offset |
| LDR{type} | Load Register using register offset | LDR and STR, Register Offset |
| LDR{type}T | Load Register with unprivileged access | LDR and STR, Unprivileged |
| LDR | Load Register using PC-relative address | LDR, PC-relative |
| LDREX{type} | Load Register Exclusive | LDREX and STREX |
| POP | Pop registers from stack | PUSH and POP |
| PUSH | Push registers onto stack | PUSH and POP |
| STM{mode} | Store Multiple registers | LDM and STM |
| STR{type} | Store Register using immediate offset | LDR and STR, Immediate Offset |
| STR{type} | Store Register using register offset | LDR and STR, Register Offset |
| STR{type}T | Store Register with unprivileged access | LDR and STR, Unprivileged |
| STREX{type} | Store Register Exclusive | LDREX and STREX |