2.6.8 Bitfield instructions
The following table shows the instructions that operate on adjacent sets of bits in registers or bitfields:
| Mnemonic | Brief description | See |
|---|---|---|
| BFC | Bit Field Clear | BFC and BFI |
| BFI | Bit Field Insert | BFC and BFI |
| SBFX | Signed Bit Field Extract | SBFX and UBFX |
| SXTB | Sign extend a byte | SXT and UXT |
| SXTH | Sign extend a halfword | SXT and UXT |
| UBFX | Unsigned Bit Field Extract | SBFX and UBFX |
| UXTB | Zero extend a byte | SXT and UXT |
| UXTH | Zero extend a halfword | SXT and UXT |