16.5.3 Interrupt Enable Register
This register enables the COMMS_INT to be set whenever the corresponding bit is set in the Table 16-4 register.
| Bit Number | Name | R/W | Reset Value | Description |
|---|---|---|---|---|
| [7:0] | ENABLE | R/W | 0x00 | Matches corresponding bit in status register 0: Disables Interrupt |
| 1: Enables Interrupt |