10.6 SYSREG Control Register for EMAC
The registers are located in the SYSREG section and are listed again here for clarity. For a detailed description of each register and bit, see Ethernet MAC.
Table 10-1 shows the control information from the MAC_CR register in the system register.
The following table depicts the MAC_CR register in the SYSREG block.
| Register Name | Register Type | Flash Write Protect | Reset Source | Description |
|---|---|---|---|---|
| MAC_CR | RW-P | Register | sysreset_n | MAC configuration register |