10.2 Functional Description
The TSEMAC controller is interfaced through the advanced high-performance bus (AHB) matrix in the MSS. SmartFusion 2 TSEMAC provides three interfaces (MII, GMII, and TBI) to connect to the external PHY. The following figure shows the block diagram for the connections between the EMAC and FPGA fabric.