15.4.1.1 Register Map
The following table lists all the GPIO registers in the SYSREG block. The SYSREG block is located at address 0x40038000 in the Cortex-M3 processor address space.
| Register Name | Address Offset | Register Type | Flash Write Protect | Reset Source | Description |
|---|---|---|---|---|---|
| Table 15-7 | 0x18C | RO-P | SYSRESET_N | MSS GPIO definition register | |
| Table 15-6 | 0x48 | RW-P | Bit | SYSRESET_N | Generates software control interrupts to the MSS peripherals |
| Table 15-8 | 0x54 | RW-P | Register | SYSRESET_N | Loopback control for MSS peripherals |
| Table 15-10 | 0x58 | RW-P | Register | PORESET_N | Configures GPIO system reset. |
| Table 15-9 | 0x5C | RW-P | Register | PORESET_N | Used to generate a GPIO input signal |