Auto-Shutdown Pin State
The state of the output pins is controlled by the PSSA[1:0] control bits (CCPxCON3[19:18). The PSSAx bits affect the states of the OCxA output pin. These control bits let the user select whether the I/O pin is driven inactive, driven active or put into a high-impedance state.