2.15.29 CLOCK_GeneratorFrequencyGet Function
C
inline static uint32_t CLOCK_GeneratorFrequencyGet(CLOCK_GENERATOR generator);
Summary
Returns clock generator frequency in Hz.
Description
This inline function returns clock generator frequency in Hz.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| generator | Instance of clock generator from CLOCK_GENERATOR enum |
Returns
Clock frequency in Hz
Example
uint32_t freq;
freq = CLOCK_GeneratorFrequencyGet(CLOCK_GENERATOR_1);
//or
freq = CLOCK_GeneratorFrequencyGet(CLOCK_SYSTEM);
Remarks
None.