2.15.53 CLOCK_GENERATOR Enum
C
typedef enum
{
CLOCK_GENERATOR_1 = 1,
CLOCK_GENERATOR_2 = 2,
CLOCK_GENERATOR_3 = 3,
CLOCK_GENERATOR_4 = 4,
CLOCK_GENERATOR_5 = 5,
CLOCK_GENERATOR_6 = 6,
CLOCK_GENERATOR_7 = 7,
CLOCK_GENERATOR_8 = 8,
CLOCK_GENERATOR_9 = 9,
CLOCK_GENERATOR_10 = 10,
CLOCK_GENERATOR_11 = 11,
CLOCK_GENERATOR_12 = 12,
CLOCK_GENERATOR_13 = 13,
CLOCK_SYSTEM = 1,
CLOCK_FRC = 2,
CLOCK_WDT = 3,
CLOCK_BFRC = 3,
CLOCK_RAM_BIST = 4,
CLOCK_NVM_BIST = 4,
CLOCK_PWM = 5,
CLOCK_ADC = 6,
CLOCK_CMP_DAC = 7,
CLOCK_UART = 8,
CLOCK_SPI = 9,
CLOCK_PTG = 10,
CLOCK_BISS = 11,
CLOCK_CCP = 12,
CLOCK_REFO1 = 12,
CLOCK_CLC = 13,
CLOCK_IOIM = 13,
CLOCK_REFO2 = 13
} CLOCK_GENERATOR;
Summary
Defines clock generators enabled in the clock plib.
Description
This enumeration defines the Clock Generators that are enabled. The enums are expressed as clock generator number as well as in terms of peripherals that uses the clock.
Remarks
None.