2.15.32 CLOCK_MonitorIsReady Function
C
inline static bool CLOCK_MonitorIsReady(CLOCK_MONITOR monitor);
Summary
Checks if the clock monitor capture data is ready.
Description
This inline function checks if the clock monitor capture data is ready.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| monitor | Instance of clock monitor |
Returns
true - clock capture data available
false - clock capture data not started or in progress
Example
bool readyStatus
readyStatus = CLOCK_Monitor_IsReady(CLOCK_MONITOR_2);
Remarks
None.