2.15.31 CLOCK_MonitorEnable Function
C
inline static void CLOCK_MonitorEnable(CLOCK_MONITOR monitor);
Summary
Enables clock monitor.
Description
This inline function enables clock monitor.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| monitor | Instance of clock monitor |
Returns
Clock frequency in Hz
Example
CLOCK_MonitorEnable(CLOCK_MONITOR_2);
Remarks
None.