2.15.39 CLK_UPLLInitMiddle Function
C
void CLK_UPLLInitMiddle(void)
Summary
Controls UPLL Voltage Regulator.
Description
This function turn on UPLL voltage regulator.
Precondition
Clock module should be configured using MCC Clock Manager and code should be generated, and CLK_UPLLInitStart() must be called before this function call.
Parameters
None.
Returns
None.
Example
//Example 3: Do not alter the configuration bit settings CLK_UPLLInitStart(); // Insert Delay function here CLK_UPLLInitMiddle();
Remarks
None.