2.15.38 CLK_UPLLInitEnd Function
C
void CLK_UPLLInitEnd(void)
Summary
Ends initialization of UPLL Clock.
Description
This function ends initialization of UPLL Clock.
Precondition
Clock module should be configured using MCC Clock Manager and code should be generated, and CLK_UPLLInitStart() and CLK_UPLLInitMiddle() must be called before this function call.
Parameters
None.
Returns
None.
Example
//Example 4: Do not alter the configuration bit settings CLK_UPLLInitStart(); // Insert Delay function here CLK_UPLLInitMiddle(); // Insert Delay function here CLK_UPLLInitEnd();
Remarks
None.