2.15.11 CLOCK_MonitorDisable Function
C
inline static void CLOCK_MonitorDisable(CLOCK_MONITOR monitor);
Summary
Disables clock monitor.
Description
This inline function disables clock monitor.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| monitor | instance of clock monitor |
Returns
None
Example
CLOCK_MonitorDisable(CLOCK_MONITOR_2);
Remarks
None.